Publish your products
3877 - 3877BYD _ G1”1/4 distribution manifold in moulded brass FLOOR with connections 3/4"x18 (Euroconus)
3877 - 3877BYD _ G1”1/4 distribution manifold in moulded brass FLOOR with connections 3/4"x18 (Euroconus)
    TIEMME

    3877 - 3877BYD _ G1”1/4 distribution manifold in moulded brass FLOOR with connections 3/4"x18 (Euroconus)

    Pre-mounted distribution manifold (FLOOR) for heating and/or cooling system at low temperature (Radiant) with misaligned manifolds.

    The manifolds are available with G1”1/4 (DN32) with self-seal male/female threads.
    The manifolds are supplied complete of ball valves with holder for the thermometer, with drain valves or by-pass and flow meter for the correct balance of the radiant circuits..

    Wide range available, suited for every connection requirement from 2÷16 ways
    Main connections G1"1/4 (DN32)
    Outlets from 3/4”x18 Euroconus

    Available in the following versions:
    Art.3877 with flow meters
    Art.3877BYD with flow meters and by-pass
    Art.3877R with flow meters and insulation
    Art.3877RBYD with flow meter and insulation and by-pass
    Art.3877J with flow meter and jolly valve
    Art.3877JBY with flow meter and jolly valve and by-pass
    Art.3877RJ with flow meter and jolly valve and insulation
    Art.3877RJBY with flow meter and jolly valve and by-pass and insulation
    Art.3879 with mechanical screw
    Art.3879BYD with mechanical screw and by-pass
    Art.3879R with mechanical screw and insulation
    Art.3879RBYD with mechanical screw and insulation and by-pass
    Art.3879J with mechanical screw and jolly valve
    Art.3879JBY with mechanical screw and jolly valve and by-pass
    Art.3879RJ with mechanical screw and jolly valve and insulation
    Art.3879RJBY with mechanical screw and jolly valve and by-pass and insulation

    Related products:
    Art.1940 Box for manifold

    Art.0200 Pe-X pipe with anti-oxygen barrier (EVOH)
    Art.1436N Fitting G3/4”x18 (Euroconus) for Pe-X pipe

    Art.0600 Multiplayer pipe with aluminium insert
    Art.1636N Fitting G3/4”x18 (Euroconus) for multiplayer pipe

    On request:
    Art. 9567 Electrothermal actuator


    Specification
    • Art.3877
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Flow meters.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228

      Art.3877BYD
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Flow meters.
      By-pass.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228

      Art.3877R
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Flow meters.
      Insulation.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228



      Art.3877RBYD
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Flow meters.
      By-pass.
      Insulation.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228


      Art.3877J
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Flow meters.
      Jolly Valve.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228


      Art.3877JBY
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Flow meters.
      Jolly Valve.
      By-pass.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228


      Art.3877RJ
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Flow meters.
      Jolly Valve.
      Insulation.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228



      Art.3877RJBY
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Flow meters.
      Jolly Valve.
      By-pass.
      Insulation.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228

      Art.3879
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Mechanical screw.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228

      Art.3879BYD
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Mechanical screw.
      By-pass.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228

      Art.3879R
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Mechanical screw.
      Insulation.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228

      Art.3879RBYD
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Mechanical screw.
      By-pass.
      Insulation.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228

      Art.38798J
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Mechanical screw.
      Jolly Valve.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228


      Art.3879JBY
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Mechanical screw.
      Jolly Valve.
      By-pass.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228




      Art.3879RJ
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Mechanical screw.
      Jolly Valve.
      Insulation.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228



      Art.3879RJBY
      G1”1/4 (DN32) distribution manifold complete with:
      Connections 2÷16 of G3/4”x18 (Euroconus);
      Ball valves with thermometer holder (thermometer included);
      Fixing brackets.
      Mechanical screw.
      Jolly Valve.
      By-pass.
      Insulation.

      Maximum working temperature: 110°C
      Minimum working temperature: - 20°C
      Maximum working pressure: 10 bar
      Suitable liquids: Water (glycol <50%)
      Threads: Male/ Female ISO228


    Technical specification
    • Unique ref.3877-3877BYD-Manifold-Radiant-Collettore-Radiante
    • Product familyDISTRIBUTION MANIFOLDS
    • Product groupRADIANT MANIFOLDS
    • TypeObject (single object)
    • Date of publishing2026-11-03
    • Edition number1
    Related
    • Material mainBrass
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Other
    • IFC classificationDistribution Flow Element
    • ETIM CodeEC010382
    • ETIM NameCentral heating distributor/collector for radiators/convectors
    • Uniclass 2015 CodeSs_55
    • Uniclass 2015 DescriptionPiped supply systems
    • CSI MasterFormat 2014 Code22 35 00
    • CSI MasterFormat 2014 TitleDomestic Water Heat Exchangers
    • OmniClass Number23-39 21 13 21
    • OmniClass TitleManifolds

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe