Publish your products
TimberTech® Classic Composite Series Rail
TimberTech® Classic Composite Series Rail
TimberTech® Classic Composite Series Rail
TimberTech® Classic Composite Series Rail
TimberTech® Classic Composite Series Rail
TimberTech® Classic Composite Series Rail
TimberTech® Classic Composite Series Rail
    TimberTech

    TimberTech® Classic Composite Series Rail

    High Performance & Design Versatility

    The TimberTech Classic Composite Series is designed for simplicity with endless design options and combines four railing collections into one. Our most popular collection offers multiple top rail and infill choices to make your outdoor living space truly yours. It uses the Universal Rail system and allows you to select from four top rail options: Premier Rail®, RadianceRail®, Trademark Rail™, and a Drink Rail option. Get the look of custom millwork railings without the time-consuming upkeep that comes along with traditional wood. The 4-sided capped composite material ensures timeless beauty for years to come. Designed to complement your deck as well as your home’s exterior. Premier Railing has a classic flat-topped Victorian profile, and is available in four colors.

    Get in contact with TimberTech

    Specification
    • HIGHLY DURABLE

      Made from a mix of high-performance polymers and recycled wood fibers that resists cracking, splitting, and splintering.

      LOW MAINTENANCE

      Never requires sanding, staining, or sealing — ever.

      DESIGN VERSATILITY

      Create a look all your own with multiple customization options from top rails to infills to colors and more.

      MOISTURE RESISTANT

      Protected from mold, mildew, and rot.

      BEST WARRANTIES

      Enjoy peace of mind with a 25-Year Limited Product Warranty and one of the few 25-Year Fade & Stain Warranties on the market (for Premium Matte colors).

      SUSTAINABLE

      Made in the USA to be strong, safe, and stable, with up to 50% recycled material.

      Keywords: Composite Railing, Deck railing kit, Composite balusters, Aluminum balusters, Railing system, universal rail, railing system, outdoor railing, patio railing, outdoor rail, outdoor railing system


      Technical specification
      • Unique ref.timbertech-classic-composite-series-rail
      • Product familyRailing
      • Product groupComposite Railing
      • TypeBuilding Material
      • Date of publishing2023-08-10
      • Edition number1
      Classification
      • BIMobject CategoryConstruction - Railing

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit