Publish your products
STEREA PRO high-tech cement-based tile adhesive.

STEREA PRO high-tech cement-based tile adhesive.

STEREA PRO is a professional, high-tech cement-based tile adhesive. It is consisted of white cement, marble of a suitable granulometry, limestone filler and propriety selected admixtures while it is rein-forced with polymeric components (resins). It pro-vides high initial and final adhesive strength and moisture resistance, while it has reduced slip and increased open time. Finally, it has excellent adhesion to vertical surfaces and is suitable for substrates subjected to intense stress.
Specification
  • Application temperature: from +5ºC to +35ºC Application thickness: up to 10 mm Pot life: at least 6 h Open time: at least 30 min Minor adjustments open time: at least 30 min Slip: <0.5 mm Pointing on walls: after 3-8 h Pointing on floors: at least 30 min Adhesive strength after: • 28 days: 1,60 N/mm2 • heating in +70ºC: ≥ 1,50 N/mm2 • immersion in water: ≥ 1,10 N/mm2 • freeze-thaw cycles: ≥ 1,20 N/mm2 Temperature resistance: from -15ºC to +60ºC
Technical specification
  • Unique ref.STEREA_PRO
  • TypeBuilding Material
  • Date of publishing2023-01-26
  • Edition number1
Related
  • Material mainCement
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryBuilding Materials - Concrete
  • OmniClass Number23-13 15 11
  • OmniClass TitleConcretes

Region availability

North America Europe South America Africa Asia
Anguilla
Albania
Brazil
Egypt
Türkiye
Antigua and Barbuda
Bulgaria
Aruba
Greece
Barbados
North Macedonia
Belize
Poland
Bermuda
Serbia
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States