Publish your products
Titoni Infinity Aluminum Sliding Door System
Titoni Infinity Aluminum Sliding Door System
Titoni Infinity Aluminum Sliding Door System

    Titoni Infinity Aluminum Sliding Door System

    A SEAMLESS TRANSITION ALL THE WAY AROUND WITH ULTIMATE PERFORMANCE.

    The TITONI INFINITY System represents our most advanced and innovative design to date. Distinguished by its patent-pending horizontal bearings installed at all four corners of each panel, the system ensures precise panel guidance, reducing friction and elevating both performance and operation. With an integrated track system on all four sides—sill, head, and jambs—the INFINITY allows finish materials to extend seamlessly from interior to exterior, creating the appearance of panels sliding directly through the floor and ceiling on virtually invisible tracks.

    This engineering achievement delivers one of the most minimal architectural aesthetics available in the market today. The INFINITY provides versatility for installation in both warm and moderately cold climates and is engineered to accommodate 38mm (1-½”) and 54mm (2-⅛”) insulated glass.

    Specification
    • System Options:

      • Available in both 38 and 54 series.
      • Vertical Interlock: slim ¾” thickness.
      • Configurations: fixed window walls, sliding systems, pocketing, corner openings, curved designs, and other custom solutions.

      Design & Operation:

      • Integrated hidden sill, top tracks, and side jambs for an ultra-minimal appearance.
      • Stainless steel bearings mounted within the track system ensure effortless glide, even with oversized or heavy panels.
      • Patent-pending horizontal bearings at the bottom corners guide the panels down the track centerline, eliminating lateral friction and enhancing long-term performance.

      Certifications:

      • NFRC certified, with a wide selection of Low-E coatings available in both double and triple glazing.
    Technical specification
    • Unique ref.titoni-infinity-aluminum-sliding-door-system
    • Product familyAluminum Sliding Doors
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2026-07-17
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 31 11 15
    • OmniClass TitleFire Rated Sliding Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit