Publish your products
Titoni Open Windows
Titoni Open Windows
Titoni Open Windows

    Titoni Open Windows

    OPERABLE WINDOWS WITH INSWING OR OUTSWING OPTIONS.

    The TITONI OPEN Window System completes the TITONI product family, giving architects a full suite of solutions for entire projects. With frames designed to match the sightlines of our sliding door systems, TITONI OPEN ensures a cohesive architectural language across every elevation. The result is a consistent and refined aesthetic, from expansive sliding walls to operable window units.

    Engineered for flexibility, these swinging windows can be oversized and configured to swing in, out, or tilt. Multiple styles including casement, awning, hopper, and tilt-turn provide unmatched design versatility. Customizable hardware options in bronze or stainless steel elevate both function and appearance, while multi-point locking enhances security. The OPEN provides versatility for installation in both warm and moderately cold climates and is engineered to accommodate 38mm (1-½”) and 54mm (2-⅛”) insulated glass.


    Specification
    • System Options:

      • Available in both 38 and 54 series.
      • Styles: Casement, awning, in-swing, hopper, and tilt-turn.
      • Design Integration: Frames align with TITONI sliding doors for consistent sightlines.

      Design & Operation:

      • Multi-point locking mechanisms standard across all configurations.
      • Each window type can be mulled to fixed windows, venting units, or full window walls for façade applications.

      Certifications:

      • NFRC certified, with a wide selection of Low-E coatings available in both double and triple glazing.


    Technical specification
    • Unique ref.titoni-open-windows
    • Product familyAluminum Windows
    • Product groupPivot Doors
    • TypeObject (single object)
    • Date of publishing2026-07-22
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationWindow
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States