Publish your products
Titoni Pivot Doors
Titoni Pivot Doors

    Titoni Pivot Doors

    PIVOTING SWING DOORS

    The TITONI PIVOT System blends functionality with striking architectural presence. Suitable for both interior and exterior applications, this hands-free pivot door creates bold design statements without limitations. Imperceptible motors are integrated directly into the top and bottom hinges, allowing panels to rotate smoothly on the vertical axis with a seamless, effortless motion.

    Available in both manual and fully automated configurations, the TITONI PIVOT is as versatile as it is elegant. From oversized entry doors to full walls of pivoting panels, it offers design freedom with consistent minimal sightlines. The PIVOT provides versatility for installation in both warm and moderately cold climates and is engineered to accommodate 38mm (1-½”) and 54mm (2-⅛”) insulated glass.


    Specification
    • System Options:

      • Available in both 38 and 54 series.
      • Vertical Interlock: slim ¾” thickness.
      • Configurations: Single or multi-panel, inward or outward opening, manual or automated operation.

      Design & Operation:

      • Concealed automation available upon request.
      • Ideal for entry doors, interior partitions, or walls of pivoting doors.
      • Can be mulled to fixed windows or window walls for façade applications.

      Glass & Certifications:

      • Multiple laminated options for enhanced noise reduction and impact resistance.
      • NFRC certified, with a wide selection of Low-E coatings available in both double and triple glazing.


    Technical specification
    • Unique ref.titoni-pivot-doors
    • Product familyAluminum Windows
    • Product groupPivot Doors
    • TypeObject (single object)
    • Date of publishing2026-07-22
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Glazed Doors
    • IFC classificationWindow
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States