Publish your products
VX-3000 series
VX-3000 series
VX-3000 series
VX-3000 series
VX-3000 series
VX-3000 series
VX-3000 series
VX-3000 series

    VX-3000 series

    Combined highly integrated voice alarm and public address system.


    TOA's VX-3000 is a reliable and energy-saving voice alarm system certified on the European Standard EN 54-16. It combines many functions for PA/VA applications in one unit frame. The low number of system components makes the design and installation easy, saving space and reducing cable complexity. This enables a rapid system configuration reducing the assembling cost. The units can be connected via Ethernet, so they can be placed in a centralized or distributed configuration.


    With three 19-inch frame options with different output power levels, a wall-mounted unit, and a modular Class D amplifier with three power ratings, the system is highly flexible and can be configured to perfectly suit user requirements, from small to large.


    Furthermore, the use of low-loss Class D amplifiers and the latest power supply technology ensures excellent energy efficiency and low operating costs.

    Specification
    • Inputs

      Remote Microphone: 1,280

      Audio Source: 1,024

      Control Input: 5,760


      Outputs

      Speaker Line: 2,560

      Control Output: 2,880


      Program Timer

      Weekly program method; Daily program: 50 events, 10 types

      Holiday program: 50 types


      DSP

      Feedback suppression, Equalizer/Filter, Compressor, Delay, and Ambient Noise Control (ANC)


      AMP Module

      Selectable 100V line / 70V line / 50V line

      VX-015DA: 150W / 105W / 75W

      VX-030DA: 300W / 210W / 150W

      VX-050DA: 500W / 350W / 250W


      Network

      Number of Connectors: 2 (LAN A, LAN B)

      Network I/F: 100BASE-TX

      Network Protocol: TCP, UDP, ARP, ICMP, RTP, IGMP, FTP, HTTP, NTP

      Spanning tree Pro-tocol: RSTP; Audio Transmission System: TOA Packet Audio (TOA's unique technology)

      Audio Encoding Method: PCM

      Audio Sampling Frequency: 48 kHz, Audio Quantifying Bit number: 16 bits

      Connector: RJ45 connector

      Connection; Number of Stages of Cascade Connection: Up to 7

    Technical specification
    • Unique ref.vm3k
    • Product familyAudio Equipment
    • Product groupVoice Evacuation System
    • TypeObject (single object)
    • Date of publishing2025-09-11
    • Edition number1
    Related
    • Material mainSteel
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryElectronics - Audio

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe