Publish your products
Bell Portable LED
Bell Portable LED
Bell Portable LED
Bell Portable LED
Bell Portable LED
Bell Portable LED
Bell Portable LED
    Tom Dixon
    Archived

    Bell Portable LED

    Taking its name from a classic dome shape, Bell is an exercise in reductionism. The hyper-polished surface allows Bell to take on the tone and characteristics of its surroundings while a concealed diffuser produces its soft lighting. Bell Portable LED offers up to 9 hours of battery life.
    Specification
    • Available finishes:

      • Black
      • Silver
      • Gold
      • Copper

      5V Li-ion Battery (Replaceable)

      1 Phase

      IP44 Enclosure Rating

    Technical specification
    • Unique ref.bell-portable-led
    • Product familyTom Dixon
    • Product groupPortable Lighting
    • TypeObject (single object)
    • Date of publishing2023-09-08
    • Edition number1
    • Height (mm)280
    • Width (mm)190
    • Depth (mm)280
    Related
    • Material mainABS
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)1.36
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_32
    • Uniclass 2015 DescriptionFree standing luminaires
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit