Publish your products
Press Pendant Sphere
Press Pendant Sphere
Press Pendant Sphere
Press Pendant Sphere
Press Pendant Sphere
Press Pendant Sphere
Press Pendant Sphere
Press Pendant Sphere
Press Pendant Sphere
    Tom Dixon
    Archived

    Press Pendant Sphere

    4.4 out of 5 stars4.4(10 reviews)

    Press is a series of lights made from the thickest and most transparent glass with a satisfyingly rounded linear surface detail. Aptly named Sphere, the shape is reminiscent of shipping buoys and children’s toys. The ribbed glass creates diffusion of the light source and projects linear and stripy patterns. Bold in silhouette and simple in function, Press is manufactured by dropping massive globs of molten glass at 1,200 degrees centigrade, pressed in iron moulds under tons of pressure to create immensely durable lights.

    The Press family also includes a surface light, which is IP55 rated and suitable for outdoors as well as a series of Vases, Bowls and Tealight Holders.

    Specification
    • SKUPRP01CLEU
      Warranty3 years
      Country of ManufactureChina
      FinishClear
      ColourClear
      MaterialGlass
      FamilyPress
      Ceiling Rose ColourClear
      Cable FinishBlack Braided
      Product LabelNew
      Depth30 cm
      Width30 cm
      Height30 cm


    Technical specification
    • Unique ref.Press-Pendant-Sphere
    • Product familyTom Dixon
    • Product groupPendant
    • TypeObject (single object)
    • Date of publishing2023-04-18
    • Edition number1
    • Height (mm)300
    • Width (mm)300
    • Depth (mm)300
    Related
    • Material mainGlass
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationObject

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit