Publish your products
Q-Door QF4 Electrically operated folding door
Q-Door QF4 Electrically operated folding door
Q-Door QF4 Electrically operated folding door
Q-Door QF4 Electrically operated folding door
Q-Door QF4 Electrically operated folding door
Q-Door QF4 Electrically operated folding door

    Q-Door QF4 Electrically operated folding door

    Folding Door Q-Door FX

    Q-Door FX is a folding door built for reliability and thermal performance. Developed and refined since 1962, it combines proven durability with strong insulation and precise engineering. Many doors installed more than 30 years ago are still in daily operation in fire stations and industrial buildings where function, reliability and durability are critical. That is a testament to Torverk’s focus on function, safety, and long-term performance.

    SECURITY & SURFACE TREATMENT

    Q-Door FX is available in versions that are in compliance with SSF 1074, Security Class 2 (SK2) and Security Class 3 (SK3) for enhanced perimeter protection.

    You can choose from several surface treatment packages that increase resistance against harsh environments, high humidity, and coastal conditions.

    CONSTRUCTION & INSULATION

    Each door leaf is formed from 0.6 mm corrosion-protected steel sheet from SSAB, roll-bent into shape for a rigid and durable construction.

    The panel is filled with polyurethane foam under 4.5 bar pressure. The foam expands, penetrates all cavities, and bonds chemically to the steel sheets and end profiles.

    Once hardened, the foam becomes as solid as a hockey puck and insulates four times better than typical house insulation.

    All seals are made from durable EPDM rubber, which remains soft and tight even in cold climates.

    Optional gas-insulated windows with thermal breaks are available in any size or number.

    A wicket door can be added as an option.

    A standard 5 x 5 m door without windows or wicket door has a U-value of 0.90 W/m²K and a T-value of 1 m³/h per m².

    SIZE & OPERATION

    Each Q-Door FX is custom-built to the exact millimetre of your opening.

    A motorised Q-Door FX can be up to 14.5 m wide and 6 m high.

    Available as inward- or outward-opening models, with two different drive systems that can be mounted either besideor above the door, depending on available space.

    Our proprietary motor has been tested for 2,000,000 cycles.

    The door can be fully or partially automated to improve logistics and minimise energy loss.

    Specification
    • SIZE & PANEL DIVISION

      To ensure the best insulation and minimal air leakage, each door is precisely adapted to your specific opening.

      • Width: 1.8 m – 7 m
      • Height: up to 6 m
      • Panel thickness: 56 mm
      • Panel material: 0.6 mm SSAB Greencoat® steel with C5 corrosion class and bio-based coating. The sheet is bent for maximum rigidity.
      • Core: High-density polyurethane foam, chemically bonded to all components. Each cubic centimetre contains tens of thousands of gas-filled cells that block heat and cold transfer.
      • Panel configurations: 0+4, 2+2, 4+0
      • Wicket door: Minimum threshold height 130 mm. Maximum door width = section width minus 340 mm. Available for SK2 and SK3.
      • Windows: Gas-insulated, with thermal breaks.
        • Max total window area (motorised): 43% of panel surface
        • Max window width = section width minus 300 mm
        • Min spacing between rows: 200 mm
        • SK2 models can include windows; SK3 cannot.

      PERFORMANCE

      • Expected service life: 30 years
      • Wind load resistance: Class 5
      • Water tightness: Class 2 or 3 (depending on configuration)
      • Opening speed: ~0.25 m/s (depends on door width)

      PANEL STRUCTURE

      The door consists of four panels and can be configured with 0, 2, or 4 panels on either side:

      • 0+4
      • 2+2
      • 4+0


      SURFACE, CORROSION PROTECTION & INSULATION

      Each 56 mm panel is clad with SSAB Greencoat® 0.6 mm steel, C5 corrosion class, and bio-based coating. The bent sheet provides torsional stiffness, and the panel core of high-density foam offers excellent insulation.

      • Best U-value (individual panel): ~0.22 W/m²K
      • U-value (example 5x5 m door): 0.90 W/m²K
      • T-value (example):
        • Motorised: 0.9 m³/h per m²
        • Manual: 1.5 m³/h per m²


      DRIVE SYSTEMS

      Q-Door FX can be equipped with different drive systems depending on size and available space.

      • Top-mounted motor: For 4-section doors, max height 5 m, max surface area 19 m².
      • Side-mounted motor: For 4-section doors. Used when overhead space is limited, for doors taller than 5 m, or when surface area exceeds the limit for top-mounted motors.

      If you want another color we can coat your door with any of the 10 million colors in the NCS- and RAL-systems.

    Technical specification
    • Unique ref.eldrive-vikport-QF4-2-2
    • Product familyIndustrial doors
    • Product groupFolding door
    • TypeObject (single object)
    • Date of publishing2024-04-30
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • Uniclass 2015 CodeSs_25_30_20_40
    • Uniclass 2015 DescriptionIndustrial doorset systems
    • CSI MasterFormat 2014 Code08 34 19
    • CSI MasterFormat 2014 TitleIndustrial Doors
    • OmniClass Number23-17 11 13 21
    • OmniClass TitleFolding Metal Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe