Publish your products
Console J2 (Indoor unit) RAS-B 10 13 18 J2FVG-E
TOSHIBA

Console J2 (Indoor unit) RAS-B 10 13 18 J2FVG-E

Residential indoor floor unit. Small, compact but powerful. Perfect match in attic flat. With its white modern design, it adapts itself in every place, and occupies less place than a standard radiator. The console has a wireless control and a control panel on the machine. Air flow can be setting at floor level.
Specification
  • Technical details:

    - Avaible sizes: 10, 13, 18 (from 2,5 to 5,0 kW)

    - SEER to 7,20

    - SCOP to 4,70

    - Cooling range to -15°C

    - Heating range to -15°C

    - Air flow management with wireless control and panel control

    - "New IAQ Filter" system

    - Control: Quite mode, Preset mode, Power Select and Fireplace

    With low GWP gas R32

Technical specification
  • Unique ref.ConsoleJ2-10-13-18
  • Product familyHVAC - Residential: air to air
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-12-30
  • Edition number1
  • Height (mm)600
  • Width (mm)700
  • Depth (mm)220
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Weight Net (Kg)16
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products