Publish your products
LC big cdu series 1 R32
TOSHIBA

LC big cdu series 1 R32

4.2 out of 5 stars4.2(5 reviews)
Toshiba Big Digital Inverter R32 is the NatuR32 solution able to meet the growing market demand for simplified installations capable of creating maximum comfort for the consumer. The units are equipped with twin rotary DC compressors with vector-controlled DC Hybrid Inverter technology that allows a smooth start and high energy efficiency while achieving maximum comfort. These three-phase power systems have been designed for large applications and use R32 refrigerant. REFRIGERANT R32 BIG DIGITAL INVERTER THREE-PHASE POWER SUPPLY EXCELLENT POWER / DIMENSION RATIO
Specification
  • Main features Ideal for large shops, open-plan offices. Wide operating limits both in cooling mode from -15 ° C to + 46 ° C and in heating mode down to -27 ° C. The maximum length of the pipes reaches 70 m with a maximum height difference of 30 m both with the indoor unit installed at the top or bottom. In monosplit configuration compatible with RAV-RM_DTP-E high head ducted indoor unit.
Technical specification
  • Unique ref.LC_big_cdu_series_1_R32
  • Product familyHVAC - Light Commercial
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2020-06-09
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Similar products