Publish your products
A2A Heat Exchanger with DX Coil (and Humidifier) (indoor unit) MMD-VN(K)502HEX1E
TOSHIBA

A2A Heat Exchanger with DX Coil (and Humidifier) (indoor unit) MMD-VN(K)502HEX1E

TOTAL ENTHALPIC HEAT RECUPERATOR (SENSITIVE + LATENT) FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE AND EQUIPPED WITH A POST-CONSUMER BATTERY. R410A REFRIGERANT HEATING/GRABBING, (WITH HUMIDIFIER)

Copper/Aluminium air/refrigerant finned coil heat exchange coil with direct expansion to R410A, operating mode: heating and cooling.
Resin paper heat exchange coil.
External casing In galvanised sheet steel covered with a thermo-acoustic insulating mattress.
N 2 Centrifugal fans (supply and extract) with electric motor directly coupled at 3 speeds. Possibility of choosing 2 air flow rates for each of the 2 fans.
Free cooling (ventilation only mode, without recovery) by means of a by-pass damper integrated in the machine. Function directly selectable from the appropriate wire control NRC-01HE.

Code for model with humidifier: MMD-VNK_HEX1E

Specification
  • Technical features:

    - Available sizes: 500, 800, 950 m3/h (4,10 6,56 and 8,25 kW in cooling mode - 1, 1,7, 2 HP)

    - Matching with VRF outdoor units: Mini SMMSe, SMMSe and SHRMe

    - Available with or without humidifier (code: MMD-VNK_HEX1E)

    Automatic switching to the most effective operating mode: the unit automatically sets whether to operate in heat exchange or ventilation only, depending on the operating conditions.

Technical specification
  • Unique ref.a2a-heat-exch-dx-coil-hum-50
  • Product familyHVAC - Business VRF
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-04-15
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryHVAC - Heat Exchanger
  • IFC classificationHeat Exchanger
  • UNSPSC nameHeat exchangers
  • UNSPSC code40101802
  • OmniClass Number23-27 23 00
  • OmniClass TitleHeat Exchangers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
Italy

Similar products