Publish your products
Concealed duct high static pressure (indoor unit) MMD-AP 072 096 6HP1-E
TOSHIBA

Concealed duct high static pressure (indoor unit) MMD-AP 072 096 6HP1-E

INDOOR UNIT CONCEALED DUCT TYPE WITH HIGH STATICT FOR INSTALLATION IN FALSE CEILING, FOR SYSTEM TYPE VRF WITH VARIABLE REFRIGERANT FLOW RATE R410A REFRIGERANT.
Direct expansion multi-row battery with aluminium finned copper tubes.
N° 2 refrigerant filters on the liquid side and on the gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
Fan with single-phase three-speed induction motor and low absorption with electrical protection by thermal switch.
Possibility of adjusting the static pressure of the fan in 6 steps.
Optional long life filter kit.
Optional condensate drain pump.
Pre-cut hole for primary air inlet.
In case of power failure of the machine, the system continues to operate and reports the anomaly.

Specification
  • Technical details:
    - Available sizes: 2 - 2.5 - 3 - 4 - 5 - 6 - 8 - 10 HP (from 5,6 to 28 kW in cooling mode) 
    - Easy to install and maintenance
    - Setting uo to 7 pervalence levels

Technical specification
  • Unique ref.canalizzabileAP-vrf-072-096
  • Product familyHVAC - Business VRF
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-04-15
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit