Publish your products
Digital Inverter R32 (outdoor unit - 1 phase) RAV-GM30 40 56 80 1ATP-E
TOSHIBA

Digital Inverter R32 (outdoor unit - 1 phase) RAV-GM30 40 56 80 1ATP-E

Digital Inverter is the answer for who look for easy installation with best comfort experience for end-user; thank to its small dimensions, it could be installed in the smallest place. It's the best solution for heating and cooling operation in small offices and stores. Inverter Twin Rotary compressor with PAM & PWM technology allows to have a large modulation range and operation flexibility.
Specification
  • Technical features:

    - Available sizes: 30, 40, 56, 80, 110, 140 (from 2,5 to 12,5 kW)
    - Cooling range to -15°C
    - Heating range to -15°C
    - Twin Rotary Compressor
    - Perfect for residential application with compact cassette 4way and slim duct
    - Available with protection coat to improve corrosion resistance
    - Gas R32 with low GWP


    System combination:
    - Compact cassette 4way 30, 40, 56
    - Standard cassette 4way 56, 80, 110, 140
    - Slim Duct 30, 40, 56
    - Standard Duct 56, 80, 110, 140 
    - Hi-wall 30, 40, 56, 80, 110
    - Ceiling 40, 56, 80, 110, 140

    Sizes 110 e 140 (4 and 5 HP) are available with power supply 1phase and 3phase

Technical specification
  • Unique ref.DI4-R32-30-45-56-80
  • Product familyHVAC - Light Commercial
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (mm)550
  • Width (mm)780
  • Depth (mm)290
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products