Publish your products
Estía R32 Wall-Mounted (outdoor unit) HWT- 80 110 140 H8W-E
TOSHIBA

Estía R32 Wall-Mounted (outdoor unit) HWT- 80 110 140 H8W-E

The Estía R32 of air-to-water heat pumps for heating and cooling consists of 4 single phase models, to suit any residential or small office application. The outdoor units are equipped with the Toshiba DC Twin Rotary Eco-driving compressor, which guarantees maximum efficiency for the entire system.

Using the HWS-AMS54E-EN controller, up to 8 heat pumps can be operated in parallel in the same application, making the system the ideal solution for apartment buildings. The hydronic modules are of two types: the first one is wall mounted, with backup heaters of 3, 6, and 9kw, it can be combined with a domestic hot water tank available in three sizes of 150, 210 or 300 liters, the second one has a DHW tank inside and is offered to control 1 or 2 zones with backup electric heaters of 3, 6 and 9 kW which can be selected according to the intended use. The control mounted on board the hydronic module is equipped with weekly programming. Estia is compatible with different types of terminals, like underfloor heating, water fan coils and radiators .

The Estía is also perfectly suited for applications in mountain areas.

Estía can also be connected to external supervision and control systems using Modbus and Konnex protocols.

Specification
  • Technical details:

    - Split air-to-water heat pump system: outdoor unit + hydronic module

    - N° of circuits: Estia standard 6 vs Estia Powerful 12

    - DC Twin Rotary Toshiba

    - For heating and cooling operation

    - Anti-legionella cycle setting

    Estia Standard:

    - Avaible sizes: 80 (7,51 kW)

    - Single phase system

    - Heating range to -20°C

    - Energy Efficiency Class A++

    - Water Production: from 7°C in cooling to 55° in heating

Technical specification
  • Unique ref.Estia-R32-Wall-Mounted-80-110-140-3Ph_unita-esterna
  • Product familyHVAC - Residential: air to water
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-04-26
  • Edition number1
  • Height (mm)1050
  • Width (mm)1010
  • Depth (mm)370
Related
  • Material mainMetal
  • Weight Net (Kg)75
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit