Publish your products
Shorai Edge (Indoor unit) RAS-B 07 10 13 16 N4KVSG-E
TOSHIBA

Shorai Edge (Indoor unit) RAS-B 07 10 13 16 N4KVSG-E

The new residential mid-tier inverter R32 heat pump offers a new appearance edge design with matte surface, higher efficiency A+++/A+++, a remote control with full features and B-code Outdoorunit which is connectable both to outdoor units for single split 1:1 and Inverter Multi System (IMS).
Specification
  • 7 sizes from 2.0 to 7.0 kW (cooling) from 2.5 to 8.0 kW (heating) WI-FI module included DC Hybrid Inverter (PAM + PWM) HADA Care Flow: intelligent air flow Self-cleaning exchanger Removable condensate drain tray Mode of operation (cooling/ heating) signalled by LEDs of different colors Remote control functions: Quiet button, Timer, Comfort Sleep Clock with weekly programming Fireplace function: to spread heat in the environment in an optimal way Functions Power limiter (100% - 75% - 50%) Compatible in combination multisplit (B-code version) Wide operating spectrum: up to -15 C/+46 C in cooling; up to -15 C/+24 C in heating
Technical specification
  • Unique ref.Shorai-edge-ras-7-10-13-16
  • Product familyHVAC - Residential: air to air
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)293
  • Width (mm)800
  • Depth (mm)226
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit