Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/3f762ca9-fe8e-4b2f-a07b-90e5dd029582
Home
Categories
Sanitary
Hand and Hair Dryers
Clean Dry™ High-Speed Hand Dryer
Available in United States
TOTO USA Inc
Follow
Clean Dry™ High-Speed Hand Dryer
This High-Speed Hand Dryer has touch-free operation with a drain tray to collect water. Low operating noise and energy efficient.
Download
Specification
Specification
Hygienic, Touch-Free Operation
Space Saving, Compact Design
Low Operating Noise 57dB(A)
Splash Resistant
Drain Tray to Collect Water Drips
Energy Efficient 390W
residential
#WH
White
Technical specification
Technical specification
Unique ref.
HDR101-clean-dry-high-speed-hand-dryer-white
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/clean-dry-high-speed-hand-dryer-white
Classification
Classification
BIMobject Category
Sanitary - Hand and Hair Dryers
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Drake® II 1G Two-Piece Toilet - 1.0 GPF
Download
TOTO USA Inc
Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download
TOTO USA Inc
Aquia® IV One-Piece Toilet - 1.28 GPF & 0.8 GPF, Elongated Bowl - WASHLET+ Connection
3.9
(
8
)
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download