Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/b647a821-4450-47ee-bf89-c9d42a9efa5c
Home
Categories
Sanitary
Hand and Hair Dryers
Clean Dry® High Speed Concealed Hand Dryer
Available in United States
TOTO USA Inc
Follow
Clean Dry® High Speed Concealed Hand Dryer
Wide, efficient air nozzle Features sensor activation and stainless steel faceplate. Decibel rating of 58 dB for comfortable use.
Download
Specification
Specification
Hygienic, touch-free operation
Splash resistant
Space saving, in-wall design
Vandal proof water tray
Low Operating noise 56dB(A)
Energy Efficient 390W
AC powered
Stainless Steel Cover
Flush mount
ADA compliant
residential
#SS
Stainless Steel
Technical specification
Technical specification
Unique ref.
HDR111-clean-dry-high-speed-concealed-hand-dryer
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/clean-dry-high-speed-concealed-hand-dryer
Classification
Classification
BIMobject Category
Sanitary - Hand and Hair Dryers
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Drake® II 1G Two-Piece Toilet - 1.0 GPF
Download
TOTO USA Inc
Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl
Download
TOTO USA Inc
Aquia® IV One-Piece Toilet - 1.28 GPF & 0.8 GPF, Elongated Bowl - WASHLET+ Connection
3.9
(
8
)
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download
TOTO USA Inc
Commercial Wall-Mount Lavatory
3.6
(
9
)
Download