Publish your products
Round Handshower 3 Mode
Round Handshower 3 Mode
Round Handshower 3 Mode

    Round Handshower 3 Mode

    We newly developed our original shower nozzles with bigger droplets than conventional showers. Large drops of water swing and flow with power, delivering a comfortably stimulating shower while saving water. For the handshower, we installed a switch right at your fingertip allowing you to easily change between WARM SPA™/COMFORT WAVE™/ACTIVE WAVE™.
    Specification
    • WaterSense® certified high-efficiency 1.75 GPM (6.6 LPM) handshower

      4-5/16" Multi-function Spray handshower

      Balanced COMFORT WAVE™ technology with wide coverage rinse & wash

      Rejuvenating ACTIVE WAVE™ technology for a strong, amplified wavy jet spray

      Bathing shower WARM SPA™ for a soothing body enveloping rinse

      One-Hand click button to switch between spray modes effortlessly

      Rubber nozzles to prevent limescale build-up

      Meets 2018 California water efficiency CEC regulations

      Shower hose sold separately

      Handshower, WaterSense, Comfort Wave, Warm Spa, Active Wave

      residential

      #CP, #PN, #BN

      Polished Chrome Finish, Polished Nickel, Brushed Nickel

      Handshower, WaterSense, Comfort Wave, Warm Spa, Active Wave
    Technical specification
    • Unique ref.TBW01011U4-round-handshower-3-mode
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela