Publish your products
NEOREST® WX1 Wall-hung Dual Flush Toilet - 1.2 GPF & 0.8 GPF

NEOREST® WX1 Wall-hung Dual Flush Toilet - 1.2 GPF & 0.8 GPF

TOTO’s NEOREST WX1 wall-hung model blends cutting-edge technology with a sleek space-saving design, offering unparalleled comfort, hygiene, and sustainability for a truly sophisticated bathroom experience.

Specification
  • Features

    • Ultra high-efficiency TORNADO FLUSH® system -1.2 GPF / 0.8 GPF (4.5 LPF / 3.0 LPF)
    • Auto flush - with back-up manual flush for power outages
    • Auto open/close lid
    • PREMIST® automatically mists the bowl before each use
    • CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces
    • Universal Height
    • Gentle aerated, warm water, dual-action spray with oscillating and pulsating features
    • Instantaneous water heater for continuous warm water and energy savings
    • Adjustable spray position, water temperature, and water pressure
    • EWATER+® auto-cleans wand, bowl, and under-seat after every use
    • Heated seat with temperature control
    • Seamless seat design eliminates the gap where dirt collects
    • Warm air dryer with five variable temperature settings
    • Automatic air deodorizer
    • Automatic and programmable energy saving systems
    • Multifunction ergonomic stick-style remote control
    • 4-users' personalized memory settings
    • ADA compliant
    • Night light
Technical specification
  • Unique ref.CWT9538CEMFG-neorest-wx1-dual-flush-wall-hung-toilet-12-gpf-08-gpf-
  • TypeObject (single object)
  • Date of publishing2024-05-15
  • Edition number1
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit