Publish your products
Nexus® 1G Two-Piece Toilet, 1.0 GPF, Elongated Bowl
Nexus® 1G Two-Piece Toilet, 1.0 GPF, Elongated Bowl
Nexus® 1G Two-Piece Toilet, 1.0 GPF, Elongated Bowl
Nexus® 1G Two-Piece Toilet, 1.0 GPF, Elongated Bowl
Nexus® 1G Two-Piece Toilet, 1.0 GPF, Elongated Bowl

    Nexus® 1G Two-Piece Toilet, 1.0 GPF, Elongated Bowl

    An elongated, beautifully sleek two-piece design. Features our industry-leading TORNADO FLUSH® system (see SmartFact below) and CEFIONTECT® ceramic glaze, which creates an extraordinarily smooth, ion-barrier surface to help keep the bowl cleaner with every flush. Universal Height.
    Specification
    • TORNADO FLUSH® Flushing System

      Specially designed to accommodate WASHLET®+

      CEFIONTECT® Glaze prevents debris from sticking to ceramic surfaces, making them easier to clean

      360? Fully Skirted design

      ADA Compliant (See Spec Sheet details)

      Universal Height

      Two-piece decorative high profile toilet

      Elongated front Bowl with SoftClose® seat

      12" Rough-in less supply

      Chrome trip lever

      Nexus, 1G, Ultra-High Efficiency, Universal Height, WASHLET+

      residential

      #01, #03, #11, #12, #51

      Cotton, Bone, Colonial White, Sedona Beige, Ebony

      Nexus, 1G, Ultra-High Efficiency, Universal Height, WASHLET+
    Technical specification
    • Unique ref.MS442124CUFG-nexus-1g-two-piece-toilet-10-gpf-elongated-bowl
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit