Publish your products
Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Elongated Bowl - WASHLET+ Connection - New
Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Elongated Bowl - WASHLET+ Connection - New
Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Elongated Bowl - WASHLET+ Connection - New
Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Elongated Bowl - WASHLET+ Connection - New
Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Elongated Bowl - WASHLET+ Connection - New

    Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Elongated Bowl - WASHLET+ Connection - New

    The modern look of the 2pc, regular height Aquia IV toilet, features our renowned DYNAMAX TORNADO FLUSH® in an ultra-high efficient 1.28/0.9 GPF. This toilet features our CEFIONTECT® ceramic glaze which prevents debris and mold from sticking to ceramic surfaces.
    Specification
    • Specially designed to accommodate WASHLET®+

      DYNAMAX TORNADO FLUSH® utilizes 360° cleaning power to reach every part of the bowl

      CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces

      Completely skirted design for a sleek and understated look that’s easier to clean

      Non-clog 2.5" trapway with clear glaze coating

      Quiet Flush

      Elongated front bowl and tank set with SoftClose Seat

      Dual Flush operation

      Chrome push-button included

      12" Rough-in (optional 10" & 14" rough-in)

      Aquia IV, 1G, Ultra High Efficiency, Watersense

      residential

      #01, #03, #11, #12, #51

      Cotton, Bone, Colonial White, Sedona Beige, Ebony

      Aquia IV, 1G, Ultra High Efficiency, Watersense
    Technical specification
    • Unique ref.MS446124CEMGN-aquia-iv-toilet-128-09-gpf-with-seat-new
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit