Publish your products
NEOREST® AH Dual Flush Toilet - 1.0 GPF & 0.8 GPF
NEOREST® AH Dual Flush Toilet - 1.0 GPF & 0.8 GPF

    NEOREST® AH Dual Flush Toilet - 1.0 GPF & 0.8 GPF

    The linear design of the NEOREST AH pursues the ultimate simplicity to accentuate any modern space. The AH has an edgy shape that leaves a sharp impression when seen from any angle. Its straight lines and distinctive, dignified presence enhances spaces that are modern and edgy.
    Specification
    • 27-1/8"L x 15-3/16"W x 21-1/16"H

      TORNADO FLUSH® System

      CEFIONTECT® Ceramic Glaze

      ADA Compliant

      Universal Height

      Sleek, low profile one-piece skirted toilet with integrated cleaning & comfort function in the seat

      EWATER+® on wand and bowl

      Remote control operated

      Tornado flushing system can be operated by remote or by sensor operation

      Front & Rear warm water washing with temperature and intermittent pressure controls

      Automatic toilet seat can be opened/closed by remote or sensor operation

      Heated seat with temperature control

      Air Deodorizer

      Night light

      Warm Air Dryer function

      12" Rough-in

      Mounting and connection hardware included

      Remote Control and hanger included

      Neorest, AH, Ultra High-Efficiency, Washlet

      residential

      #01, #12

      Cotton, Sedona Beige

      Neorest, AH, Ultra High-Efficiency, Washlet
    Technical specification
    • Unique ref.MS989CUMFG-neorest-ah-dual-flush-toilet-10-08-gpf
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit