Publish your products
Clean Dry™ High Speed Concealed Hand Dryer, Stainless Steel
Archived

Clean Dry™ High Speed Concealed Hand Dryer, Stainless Steel

Quiet Operation, Fast Drying (12 seconds)
TOTO’s High Speed Hand Dryer is equipped with a very fast, quiet motor. Wide air nozzle dries hands fast and evenly. Clean Dry™ dries hands in 12 seconds with low noise level, rating of 58 dB for comfortable use.

Superior Quality Material
Hand Dryer body, frame and surface are made of superior quality stainless steel for high durability, endurance and longer lasting.

  • Touchless, infrared sensor activated operation
  • Reusable, washable filter for clean, fresh air
  • Drain tray collects water drips from hands to keep the restroom environment clean and dry.
  • Low power consumption; designed for very easy installation
  • AC Powered.
  • ADA compliant, recessed hand dryer
  • Satin finish on stainless steel faceplate
Technical specification
  • Unique ref.toto-hdr110ss
  • Product familyHand and Hair Dryers
  • Product groupClean Dry™
  • TypeObject (single object)
  • Date of publishing2010-02-26
  • Edition number1
Classification
  • BIMobject CategorySanitary - Hand and Hair Dryers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit