Publish your products
Wilshire Planters, Weathering Steel Round
Wilshire Planters, Weathering Steel Round
Wilshire Planters, Weathering Steel Round
    Tournesol

    Wilshire Planters, Weathering Steel Round

    Weathering Steel planters offer a warm industrial aesthetic favored by many landscape architects. The natural red-orange oxidization forms a protective patina that develops and regenerates continuously. Our A588 and A606 grade steel planters are meticulously assembled and welded. Also Available with a Toe kick.

    Features

    • Fully welded 12-gauge weathering steel
    • Engineered to resist deformation
    • Protective weathering patina
    • Optional toe kick available
    • Drain holes standard
    Specification
    • Guide Specification Section 

      129300 Site Furnishings Section
      129200
      Interior Planters
      Tournesol Siteworks Wilshire Steel Planters

      1.0 GENERAL 

      1.1 WORK INCLUDED 
      A. Provision of steel planters 

      1.2 RELATED WORK
      A. Section 033000 Cast-in-Place concrete
      B. Section 061000 Rough Carpentry
      C. Section 062000 Finish Carpentry 

      1.3 SUBMITTALS
      A. Product Data: Manufacturer's standard catalog cut sheets.
      B. Samples: As required for color selection or material thickness only.
      C. Shop Drawings: For custom applications, showing critical sizes and dimensions for installation and integration with other work. 

      1.4 DELIVERY, STORAGE AND HANDLING
      A. Unwrap and inspect planters after delivery for signs of damage during transit.
      B. Protect planters from damage during storage and handling.
      C. Store planters indoors if possible. Do not stand or walk on planters or planter liners. 

      1.5 PROJECT CONDITIONS
      A. Contractor to provide adequate structural support for planters. Unless otherwise specified, planters should have continuous basal support.
      B. Protect units from damage by adjacent work.

      2.0 PRODUCTS
      2.1 ACCEPTABLE PRODUCTS/MANUFACTURERS
      A. Wilshire Steel Planters, manufactured by Tournesol Siteworks LLC. 2930 Faber St., Union City, CA 94587 Tel: (800) 542-2282 FAX (510) 471-6243

      2.2 WILSHIRE STEEL PLANTERS
      A. Materials
      1. Weathering Steel Planters – ASTM A606 12 ga. (0.105”) sheet, formed and welded. ASTM A588 3/16” (0.1875”) may be substituted for custom projects where required. Wall reinforcement elements of the same material are attached as required.

      2. Powdercoated Steel Planters – Body ASTM A1011 hot rolled commercial carbon steel sheet, formed and welded. Wall reinforcement elements of the same material are attached as required. Floor ASTM A240 (304) stainless steel sheet with a 2B finish.

      B. Construction – WWRSP119, Rev. 1 Planter bodies to be formed and fully welded at vertical seams. Top lips, where applicable, to be press broke, seam welded. Lips on powdercoated carbon steel planters ground to smooth. Floor fastened water-tight to the body. The floor may be fastened with a 2” toe-kick/reveal, or flush to the bottom. Planters delivered with 1-5/8” drain holes unless specified otherwise.

      C. Performance characteristics – Vertical wall panels will not deform more than L/200 when loaded with 90 lbs/cu ft. soil media. Similar performance with heavier soil media is available by specification.

      D. Finish: specified finish; factory finished.
      1. Weathering Steel - unless otherwise specified, weathering steel planters finished to mill specification
      2. Carbon steel –
      a.: Following fabrication, the planter shall be cleaned and treated with an iron phosphate process before the coating application. This process shall include a non-chromated alkaline cleaner, and an iron phosphate treatment, followed with an acidic sealer for maximum adhesion. Corrosion-resistant zinc undercoat shall be applied, 1-2mils thick. The protective powder coat shall be polyester or polyester TGIC powder, a minimum 4 mils thick. Following application parts shall be baked until properly cured. b. Optional Tier-2 Finishes (Silvadillo, Jaguar Topaz): An additional clear overcoat of 1-2 mils 

      E. Sizes: Modular units fabricated to size by the manufacturer as required to fill specified areas. Refer to the catalog for standard sizes. Custom sizes as per approved shop drawings. 

      2.3 PLANTER OPTIONS
      A. Drainage hole factory drilled prior to delivery. Specify for planters without drain holes
      B. Scoop connections – adjacent planter walls may be lowered to allow multiple modular units to appear to be one continuous unit. Optional connection kits are also available, contact the manufacturer before ordering
      C. Custom accessory pockets are available for lighting, audio, electrical, or other elements. Submit a sample of specified housing with the order, and confirm size and location on shop drawings.
      D. Casters are available for most small- and medium-sized planters, using polyurethane wheels. Non-locking casters recessed in a planter, bottom of skirt approx.1/2” from the surface. B. Wilshire steel planters may be configured as Bioretention/Flowthrough planters, verify with the manufacturer before ordering. 

      3.0 EXECUTION 

      3.1 PREPARATION
      A. Before planter fabrication, the contractor shall verify the as-built dimensions of the planter area or receptacles to ensure the proper size, fit, and quantity required.1

      3.2 INSTALLATION
      A. Install planters to allow for easy removal if necessary. B. Provide continuous basal support. C. Install level to permit adequate drainage and irrigation.

    Technical specification
    • Unique ref.wilshire-planters-weathering-steel-round
    • Product familyWilshire Collection
    • Product groupWilshire Metal Planters
    • TypeObject (single object)
    • Date of publishing2026-03-11
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Other

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit