Unique ref.: | T_TT_O |
---|---|
Brand: | Traryd |
Product family: | Optimal Fönster |
Product group: | Fasta fönster |
Date of publishing: | 2014-05-08 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.trarydfonster.se/produkter/aluminiumbekladda-fonster/traryd-op... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/trarydfonster/product/t_tt_o
Material main: | Wood |
---|---|
Material secondary: | Aluminium |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Windows - Opening Hinge |
---|---|
IFC classification: | Window |
UNSPSC name: | Windows |
UNSPSC code: | 301716 |
Uniclass 1.4 Code: | L413 |
Uniclass 1.4 Description: | Windows |
Uniclass 2.0 Code: | PR-59-97 |
Uniclass 2.0 Description: | Windows |
NBS Reference Code: | 59-97 |
NBS Reference Description: | Windows |
BIMobject®