Publish your products
Trespa® Toplab® Vertical Metallics KM5101 Aluminium Grey- Rock Interior panels
Trespa® Toplab® Vertical Metallics KM5101 Aluminium Grey- Rock Interior panels
    Trespa

    Trespa® Toplab® Vertical Metallics KM5101 Aluminium Grey- Rock Interior panels

    Decorative high-pressure compact laminates in various thicknesses for interior use. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

    A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC), to enhance the surface properties.

    These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

    Specification
    • Trespa® TopLab® offers a range of classic, modern and trendsetting colours and is available in several thicknesses and sizes.

      Trespa® TopLab® Vertical Metallics panels feature a directional coloured surface.


      TopLab® panels are available in large sizes, reducing unhygienic seams to a minimum.

    Technical specification
    • Unique ref.trespa-toplab-vertical-metallics-km5101-aluminium-grey-rock-14159
    • Product familyInterior panels
    • Product groupTrespa® Toplab® Vertical Metallics
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryWalls - Cladding