Publish your products
Trespa® Toplab® Vertical Naturals KNA12 Natural Chalkstone- Matt Interior panels
Trespa

Trespa® Toplab® Vertical Naturals KNA12 Natural Chalkstone- Matt Interior panels

Decorative high-pressure compact laminates in various thicknesses for interior use. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC), to enhance the surface properties.

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

Specification
  • Trespa® TopLab® offers a range of classic, modern and trendsetting colours and is available in several thicknesses and sizes.

    Trespa® TopLab® Vertical Naturals panels feature a directional coloured surface.


    TopLab® panels are available in large sizes, reducing unhygienic seams to a minimum.

Technical specification
  • Unique ref.trespa-toplab-vertical-naturals-kna12-natural-chalkstone-matt-14201
  • Product familyInterior panels
  • Product groupTrespa® Toplab® Vertical Naturals
  • TypeObject (single object)
  • Date of publishing2026-09-30
  • Edition number1
Classification
  • BIMobject CategoryWalls - Cladding