Publish your products
ElementFit Calisthenics Träningsställning
ElementFit Calisthenics Träningsställning
ElementFit Calisthenics Träningsställning
ElementFit Calisthenics Träningsställning
ElementFit Calisthenics Träningsställning
ElementFit Calisthenics Träningsställning
ElementFit Calisthenics Träningsställning
    Tress
    Archived

    ElementFit Calisthenics Träningsställning

    ElementFit
    Technical specification
    • Unique ref.3003861
    • Product familyOutdoor Fitness
    • Product groupElementFit
    • TypeObject (single object)
    • Date of publishing2024-03-08
    • Edition number1
    • Height (mm)263
    • Width (mm)332
    • Depth (mm)1223
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)585
    Classification
    • BIMobject CategorySports & Recreation - Gym Equipment Outdoor
    • Uniclass 2015 CodePr_40_70_84_55
    • Uniclass 2015 DescriptionMulti-gyms
    • OmniClass Number23-21 31 00
    • OmniClass TitleFitness and Exercise Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit