Publish your products
TRIA - LUVIA
TRIA - LUVIA
TRIA - LUVIA
TRIA - LUVIA
TRIA - LUVIA
TRIA - LUVIA
    TRIA
    Archived

    TRIA - LUVIA

    LUVIA is a window ventilator suitable for natural day-to-day ventilation and smoke control. The attractive aesthetics together with its technical properties make it a special solution for glass roofs applications. LUVIA has very compact construction, high-quality and thermally broken aluminium profiles. Possible glazing from 17 to 62 mm. Various opening systems are available, pneumatic and electric.
    Specification
    • TYPICAL APPLICATIONS: Particularly suitable for applications on glazed roof constructions. Installations: shopping centres; atria, offices, etc. Special profiles can be adapted for wall curtain systems or others as opening masonry. MATERIALS: The window structure consists of tempered aluminium. Both the outer frame and flap frame are thermally broken. The frame is sealed with EPDM rubbers. DIMENSIONS: Depends on type of profiles. Different profiles are available. INSTALLATION ANGLE: Almost vertical and horizontal usage (2° – 85°) OPENING ANGLE: Depends on dimensions, weight and type of control system AIR, WIND, WATER TIGHTNESS: Air permeability: class 4 (600 Pa) Resistance to wind load: E2150 (2150 Pa) Water tightness: E1200 (1200 Pa) THERMAL INSULATION. U-value down to 1.3 W/m²K depending on the frame/vent combination and the glass thickness Versions with high insulation, HI and HI+, are available ACOUSTIC PERFORMANCE: From 39 (0;-2) dB till 42 (-1;-2) dB GLAZING POSSIBILITIES: Possible glazing from 17 to 62 mm Glazing beaded for standard glass Stepped glass for a more aesthetic version Combination of both ( beaded and stepped glass). Use the stepped glass below for inclinations from 2° to 33° CONTROLS: P2F: opening and closing systems by a double action pneumatic cylinder, with a thermal fuse (daily ventilation and smoke control). M24V: linear electric drive (for daily ventilation and smoke control). M24V: chain electric drive (for daily ventilation and smoke control). M230V: electric drive (for daily ventilation). WEIGHT: Depends on dimensions and type of gazing OPTIONS: Custom dimensions Powder-coated design (any RAL colour) REGULATIONS: The system has been tested and is certified in accordance with EN 12101-2
    Technical specification
    • Unique ref.TRIA-LUVIA
    • Product familySHEV Systems and Natural Ventilation
    • Product groupNatural Ventilation
    • TypeObject (single object)
    • Date of publishing2022-05-04
    • Edition number1
    • Height (mm)3000
    • Width (mm)2000
    • Depth (mm)200
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inPortugal
    • Manufactured inPortugal
    Classification
    • BIMobject CategoryWindows - Window Openers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit