Publish your products
PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving
PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving
PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving
PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving
PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving
PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving
PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving
PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving
PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving
PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving
    TRUEGRID
    Archived

    PRO PLUS® Permeable Pavers | Gravel Porous Paver & Grass Porous Paving

    The paving industry’s leading commercial permeable paver, TRUEGRID® PRO PLUS® permeable paver is the engineer’s go-to commercial paver for 100% pervious cover, detention and stormwater management. Proven and trusted in millions of square feet of heavy-use commercial parking lots. Easy-to-install, virtually maintenance-free. Compatible with all TRUEGRID® accessories including SuperSpot parking markers.

    FEATURES

    • 100% Permeable Surface
    • Industry Highest Strength Paver
    • 100% Post-Consumer Recycled HDPE
    • Works with SuperSpot® Parking Markers
    • Engineered for heavy use
    • Detention under surface
    • May be Saw Cut for Curves & Trees
    • Deep Cells Eliminate Gravel Migration
    • Superior Patented Design
    • Flex joints prevent cracking with movement of soils and seasons
    • X anchors leverage gravel to anchor grid across site
    • H20, HS20 + Rated

    BENEFITS

    • Detention under surface
    • No Staking or Clips
    • Works in All Climates & Soils
    • May be Saw Cut for Curves & Trees
    • 20 + Year, Virtually Maintenance Free Life
    • Remains Highly Permeable for Life of Project
    • No more ruts, puddles, or flooding
    • 100% Porous Pavement Surface

    USES

    • Parking Lots
    • Equipment Yards
    • Truck Yards
    • Storage Lots
    • Auto Lots
    • Drive Lanes
    • Roadways
    • Construction Site Entrances
    • Fire lanes
    • Erosion Control
    • RV pads
    • Event Centers
    • Sports Venues
    • Dust Control
    • Grass Porous Paving (Turf Paver)
    • Gravel Porous Paving

    Use TRUEGRID PRO PLUS as a grass porous pavement or fill it with gravel as a gravel porous paver.  Consult with TRUEGRID for additional fill material inside PRO PRO porous paving system.

    Specification

    • Dimenson 24" x 24" x 1.8" (4 sf)

      Cell Width 3-3/8”

      Weight 5.22 lbs per grid

      Permeability 100%

      Compressive Strength 8,000 psi with aggregate fill

      Load Capacity Exceeds H20/ HS20 rating

      Material Recycled High Density Polyethylene (100% post-consumer)

      Color Black with UV Stabilizer

      Temperature Range Dimensionally Stable for -58F to 194F

      ADA Compliant Yes

      Environmental Compatibility non-toxic, harmless to plants, animals, and microorganisms. Inert material, groundwater neutral.

      Installation Speed 1,000 sf per man hour

      Pre-Assembled 16 sf (4'x4') sheets (4 grids per sheet)

      Pallet Content 800 sf = 50 sheets per pallet = 200 grids

      Pallet Dimensions 48” x 48” x 95”

      Approximate Pallet Weight 1,082 lbs per pallet

      Truckload 24 pallets or 19,200 sf

      Fill: Grass for grass porous pavement or gravel as a gravel permeable paver.


    Technical specification
    • Unique ref.truegrid-pro-plus-permeable-paver
    • Product familyPAVERS
    • Product groupPERMEABLE PAVERS
    • TypeObject (single object)
    • Date of publishing2018-10-18
    • Edition number1
    • Height (inches)24
    • Width (inches)24
    • Depth (inches)1.8
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)5.22
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    • Uniclass 2015 CodeSs_30_14_90_62
    • Uniclass 2015 DescriptionPermeable small unit paving systems
    • CSI MasterFormat 2014 Code32 12 43
    • CSI MasterFormat 2014 TitlePorous Flexible Paving
    • OmniClass Number23-11 21 11
    • OmniClass TitlePorous Paving
    • CSI UniFormat II CodeG
    • CSI UniFormat II TitleSITEWORK
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit