We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

French Lite (FL Series) Door - FL400

Unique ref.: FL400
Brand: TruStile Doors
Product family: Glass Doors
Product group: French Lite
Date of publishing: 2017-12-23
Edition number: 1
Type: Object (single object)
Download (5)
Our French Door (FL) Collection offers classic glass door designs from one- to 18-lite configurations. Our French doors are crafted with true divided lites. Each individual piece of glass is hand-inserted for maximum architectural detail.


Material main: Wood
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Swing Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Swing

Name Value
Colour African Mahogany ; Bamboo ; Birch ; Cherry ; Clear Pine ; Clear Pine (Wire-Brushed) ; Douglas Fir ; Hickory ; Knotty Alder ; LVL ; Laminated Veneer Lumber (LVL) ; Mahogany ; Poplar ; Quarter Sawn White Oak ; Red Oak ; Red Oak (Wire-Brushed) ; Select Alder ; Sugar Pine ; Vertical Grain Douglas Fir ; Vertical Grain Douglas Fir (Wire-Brushed) ; Walnut ; Wenge ; White Maple ; White Oak (Wire-Brushed) ; Wire-Brushed Douglas Fir ; Wire-Brushed Pine ; Wire-Brushed Red Oak ; Wire-Brushed White Oak
Door Style Stile and Rail
Material MDF ; Wood
Maximum Door Height 2440 mm
Maximum Door Width 1220 mm
Method Of Operation Swing
Thickness 1 3/8" — 2 1/4"
Warranty Limited Lifetime

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour African Mahogany ; Bamboo ; Birch ; Cherry ; Clear Pine ; Clear Pine (Wire-Brushed) ; Douglas Fir ; Hickory ; Knotty Alder ; LVL ; Laminated Veneer Lumber (LVL) ; Mahogany ; Poplar ; Quarter Sawn White Oak ; Red Oak ; Red Oak (Wire-Brushed) ; Select Alder ; Sugar Pine ; Vertical Grain Douglas Fir ; Vertical Grain Douglas Fir (Wire-Brushed) ; Walnut ; Wenge ; White Maple ; White Oak (Wire-Brushed) ; Wire-Brushed Douglas Fir ; Wire-Brushed Pine ; Wire-Brushed Red Oak ; Wire-Brushed White Oak
Material MDF ; Wood

All BIM objects are real products from real manufacturers confirmed and approved