Publish your products
DesignLine Privacy - wood-alu window tilt & turn, 1 sash below/above fixed light
DesignLine Privacy - wood-alu window tilt & turn, 1 sash below/above fixed light
DesignLine Privacy - wood-alu window tilt & turn, 1 sash below/above fixed light
DesignLine Privacy - wood-alu window tilt & turn, 1 sash below/above fixed light
DesignLine Privacy - wood-alu window tilt & turn, 1 sash below/above fixed light
DesignLine Privacy - wood-alu window tilt & turn, 1 sash below/above fixed light
DesignLine Privacy - wood-alu window tilt & turn, 1 sash below/above fixed light
DesignLine Privacy - wood-alu window tilt & turn, 1 sash below/above fixed light

    DesignLine Privacy - wood-alu window tilt & turn, 1 sash below/above fixed light

    Shut out the outside world effortlessly. Stay undisturbed, unburdened, and free. With DesignLine Privacy wood and aluminum windows, privacy is always within reach, thanks to built-in blinds. No unnecessary extras, just sleek and minimalist design. The Privacy line stands for clean, pure aesthetics that never go out of style. Plus, it offers energy savings compared to traditional roller shutters or external blinds.


    Specification
    • DesignLine 0.8

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,77 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

      Sound insulation: Up to 47 dB

      DesignLine 0.7

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,71 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class Safe+++

      Sound insulation: Up to 47 dB

    Technical specification
    • Unique ref.unilux-designline-privacy-wood-alu-window-balcony-door-tilt-turn-1-leaf-fixed-glazing-vertical
    • Product familyWood-ALU UNILUX
    • Product groupDesignLine Privacy
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Asia Europe Oceania North America Africa
    Azerbaijan
    Austria
    Australia
    Canada
    South Africa
    China
    Belgium
    Mexico
    Japan
    Bulgaria
    United States
    Qatar
    France
    Taiwan
    Germany
    United Arab Emirates
    Ireland
    Vietnam
    Italy
    Lithuania
    Luxembourg
    Poland
    Romania
    Spain
    Switzerland
    Ukraine
    United Kingdom