Publish your products
Flat Roof Solar Panel Mount - EcoFoot5D
Flat Roof Solar Panel Mount - EcoFoot5D
Flat Roof Solar Panel Mount - EcoFoot5D
Flat Roof Solar Panel Mount - EcoFoot5D
Flat Roof Solar Panel Mount - EcoFoot5D
    Unirac

    Flat Roof Solar Panel Mount - EcoFoot5D

    ORGANIZED WORKFLOW AND PREASSEMBLED PARTS

    When you’re on the roof, you need ready-to-go components and a simple install. That’s why installers prefer the ECOFOOT Modular Platform: Bases self-align and parts are preassembled, requiring no PV panel preparation, which provides non-stop installation from box to roof. Now, ECOFOOT5D delivers the elegant installation process only ECOFOOT modular systems deliver and packs the array with 18.4% more power than a 10° system.

    INSTALLER-CENTRIC DESIGN PROVIDES UNSURPASSED ADVANTAGES​

    • Simple, preassembled parts
    • Self-aligning Bases fall in line as modules are placed
    • Low-effort roof layout, just two chalk lines required
    • No PV panel prep, non-stop install from box to roof
    • Six simple installation steps
    • No training required – 5-minute learning curve
    Specification
    • SYSTEM: Flat-roof system: ballasted, attached, or hybrid

      TILT ANGLE: 5° Landscape

      WARRANTY: 25 Years

      BASE MATERIAL: Black, ASA-PC, UL Listed Resin

      INTER-ROW SPACING: 9.9"

      CODE COMPLIANCE: Certified to UL2703 Fire Class A for Type I and II modules, Bonding/Grounding, Mechanical Loading Compliant with SEAOC seismic codes. Wind tunnel tested: 150 mph

      BASE DIMENSIONS: 16.7"L x 7"W x 6.2"H

      ROOF PITCH: 0°- 7°

      INSTALLED WEIGHT: 2.4-7.7 psf

      BALLAST: 4" x 8" x 16" roof paver (31.5 lbs. each)

      SLIP SHEETS: Not required by Ecolibrium Solar. If required by roofer, use 10" x 20" under Base; 6" x 16" under Mid-Support.

      MODULE ORIENTATION: Landscape

      CLAMPING RANGE: 30-50mm

    Technical specification
    • Unique ref.flat-roof-solar-panel-mount-ecofoot5d
    • Product familyFlat Roof
    • Product groupBallast 5 Degree
    • TypeObject (single object)
    • Date of publishing2025-12-19
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • OmniClass Number23-19 25 11 19 15
    • OmniClass TitleSolar Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States