Publish your products
Unistrut P2942-EG Post Base Single Channel
Unistrut P2942-EG Post Base Single Channel
Unistrut P2942-EG Post Base Single Channel
    Unistrut
    Archived

    Unistrut P2942-EG Post Base Single Channel

    Unistrut the original metal framing system - the most complete line of fittings and strut accessories. Fittings are made from hot-rolled, pickled and oiled steel plates, bar, strip or coil, and conform to one or more of the following specifications: ASTM specifications A575, A576, A635, A1011 SS GR 33, A1011 HSLAS GR 45 or A36. All fittings meet or exceed physical properties of ASTM A1011 GR 33. The pickling of the steel produces a smooth surface free from scale. 

    As Featured on Amazon.com

    Specification
    • Part Number: P2942-EG
      Item Weight: 2.65 pounds
      Package Dimensions: 7 x 3.9 x 3.7 inches
      Size: 4" x 6" x 3-3/4"
      Color: Silver
      Finish: Electro-Galvanized Zinc
      Material: Metal -Steel

    Technical specification
    • Unique ref.Unistrut-P2942-EG-Post-Base-Single-Channel
    • Product familyBuilding materials
    • Product groupMetal
    • TypeDocumentation (info)
    • Date of publishing2019-03-25
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryConstruction - Steelwork
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • CSI MasterFormat 2014 Code05 50 00
    • CSI MasterFormat 2014 TitleMetal Fabrications
    • OmniClass Number23-17 21 17 13
    • OmniClass TitleComponents 
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit