Publish your products
4 PoE ports + 4 Ethernet ports Switch
Urmet
Archived

4 PoE ports + 4 Ethernet ports Switch

The switch 1039/44 is provided with Power over Ethernet (PoE) function, has 8 ports and can operate both in 100Mbps Fast Ethernet and in 10Mbps Ethernet. The ports from 1 to 4 use the PoE standard and automatically detect the presence of PoE compatible devices. The switch provides a total of 32W on the 4 PoE ports, that powers all the IPervoice system devices designed for PoE standard. Warning: More than 2 call modules 1039/13 or 1039/14 cannot be connected to one switch.
Specification
    • 4 x 10-100 Mbit/s PoE Ethernet ports able to provide 15,4 W each port, but no more than a total of 32 W.
    • 4 x 10-100 Mbit/s Ethernet ports
    • Power supply: by a provided power supply unit (in: 230 Vac out: 48 Vdc – 0,8 A)
    • Operating temperature range: 0° - + 40°C
    • Installation: table-top or wall mounting
Technical specification
  • Unique ref.1039_44
  • Product familyVideo Intercom
  • Product groupSystem device
  • TypeObject (single object)
  • Date of publishing2021-02-05
  • Edition number1
  • Height (mm)28
  • Width (mm)235
  • Depth (mm)100
Classification
  • BIMobject CategoryElectronics - Communication
  • ETIM CodeEC001349
  • ETIM NameAccessories for door communication
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit