Publish your products
Campana elettronica
Urmet
Archived

Campana elettronica

Campana antincendio di medie dimensioni, di facile installazione, offre un'alta resa sonora ed un basso consumo di corrente
Specification
  • Assorbimento: 24 Vcc /25 mA Dimensioni: Ø 150 x 60 (P) mm. Calotta: in acciaio Corpo: termoplastico Peso: 150 g
Technical specification
  • Unique ref.1043_041
  • Product familyFire
  • Product groupActuator
  • TypeObject (single object)
  • Date of publishing2021-09-02
  • Edition number1
  • Height (mm)60
  • Width (mm)150
Related
  • Weight Net (Kg)0.15
Classification
  • BIMobject CategoryElectronics - Communication
  • ETIM CodeEC002648
  • ETIM NameAccessories for fire detector
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit