Publish your products
URSA Mineral wool PROFILO 39 PL
URSA Mineral wool PROFILO 39 PL

    URSA Mineral wool PROFILO 39 PL

    Insulation board for thermal, fire and acoustic insulation of mineral wool. The material is non-flammable, sound-absorbing, vapor-permeable, compressed, resistant to mold and fungi, made of elastic fibers.
    Specification
    • plate made by mineral glasswool URSA PROFILO 39 for thermal and acoustic insulation;reaction to fire class (euroclass)A1; lambda 0,039[W/mK]; thermal resistance R=1.25 [m2K/W] -thickness 50[mm], thermal resistance R=1.50 [m2K/W] -thickness 60[mm]; thermal resistance R=1.90 [m2K/W] -thickness 75[mm]; thermal resistance R=2.05 [m2K/W] -thickness 80[mm], thermal resistance R=2.55 [m2K/W] -thickness 100[mm], thermal resistance R=3.80 [m2K/W] -thickness 150[mm];
    Technical specification
    • Unique ref.PL_MAT_GLW_UGW_PROFILO_39_100_1
    • Product familyURSA GLASSWOOL
    • Product groupInsulation
    • TypeBuilding Material
    • Date of publishing2019-05-15
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)100
    Related
    • Material mainMineral wool
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)1.35
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_57_06_53
    • Uniclass 2015 DescriptionMineral wool insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 17
    • OmniClass TitleFiberglass Slab and Board Thermal Insulation

    Region availability

    Europe
    Poland