Publish your products
URSA Mineral wool URSACOUSTIC BE

URSA Mineral wool URSACOUSTIC BE

URSA TERRA, the new generation mineral wool combines strong thermal, acoustic and fire performance with top indoor air quality levels. URSA TERRA is also less dusty & has a softer touch.
Specification
  • URSACOUSTIC N (λ37) is a naked mineral wool slab suitable for thermal & acoustic insulation of walls & facades. The panel has the following characteristics: thickness 100 mm; length 1.350 mm; width 600 mm thermal resistance R=1.05 [m2K/W] -thickness 40[mm]; thermal resistance R=1.20 [m2K/W] -thickness 45[mm]; thermal resistance R=1.35 [m2K/W] -thickness 50[mm]; thermal resistance R=1.60 [m2K/W] -thickness 60[mm];thermal resistance R=2.00 [m2K/W] -thickness 75[mm]; thermal resistance R=2.70[m2K/W] -thickness 100[mm]; thermal resistance R=3.20 [m2K/W] -thickness 120[mm]; thermal resistance R=4.05 [m2K/W] -thickness 150[mm];
Technical specification
  • Unique ref.BE_MAT_GLW_TER_Ursacoustic_N_37_100_1
  • Product familyURSA TERRA
  • Product groupInsulation
  • TypeBuilding Material
  • Date of publishing2019-10-30
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)100
Links
Related
  • Material mainMineral wool
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)1.7
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
Belgium
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit