Publish your products
URSA Mineral wool AIR ZERO A2 - 40mm PL

URSA Mineral wool AIR ZERO A2 - 40mm PL

URSA AIR ZERO A2 40 mm, are 40mm thick panels made of glass wool used to build rectangular ventilation ducts, thermally and acoustically insulated. The outer surface of the panel consists of aluminum foil reinforced with a dense fiberglass mesh. The interior finish is made of "ZERO" glass fiber fabric, characterized by high durability and resistance to repeated mechanical cleaning. Thanks to the combination of high density mineral wool and special support layers, the product guarantees very high sound absorption and reduces significantly the possibility of bacteria appearing. The material classified as NON-FLAMMABLE ensures a high level of fire safety without affecting the development and spread of the fire.
Specification
  • Duct board made by mineral glasswool URSA AIR ZERO A2 - 40mm 32 for ventilation ducts;reaction to fire class (euroclass)A2-s1,d0; lambda 0,032[W/mK]; thermal resistance R=1,25 [m2K/W]; thickness 40[mm]
Technical specification
  • Unique ref.PL_MAT_AIR_ZERO_32_A2_40_1
  • Product familyURSA AIR
  • Product groupInsulation
  • TypeBuilding Material
  • Date of publishing2019-05-20
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)40
Related
  • Material mainMineral wool
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)3.44
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_30
  • Uniclass 2015 DescriptionFlexible glass wool mat insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe
Poland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit