Publish your products
USAW 200 – Bullet/Blast Resistant Back-Glazed Operable Aluminum Window System
USAW 200 – Bullet/Blast Resistant Back-Glazed Operable Aluminum Window System

    USAW 200 – Bullet/Blast Resistant Back-Glazed Operable Aluminum Window System

    The 200 Series window system is a back-glazed operable aluminum window designed for bullet and blast resistance. This window is ideal for applications that desire to retain a building’s exterior appearance or when only certain portions of a building require protection.

    • The USAW200 Window Series is a Bullet/Blast Resistant Back-Glazed Operable Aluminum Window System. The USAW 200 is shipped factory assembled, ready for installation.
    • The window is a non-thermal type for interior applications. The unit is available as a casement, split or projected window.
    • The USAW 200 Window Series construction consists of heavy-duty aluminum extrusion and 1/8” minimum wall thickness. The extrusions allow for the insertion of armor consistent with specified threat level.
    • Glass components are easily replaceable.
    • Blast protection available: GSA C & D 1 PSI thru 20 PSI
    • Standard finish: Clear or bronze anodized (custom Kynar paint, brass cladding, stainless steel cladding available)

    It is recommended that the window system be used in conjunction with protected wall and door areas.

    Each end user should determine the blast, ballistic and forced entry threat level to ensure the correct product selection to meet and exceed security needs.

    Specification
      • Ballistics: UL 752 Levels 1-8, NIJ I, II-A, II, III-A, III
      • Frame Size: 1-1/2″ W x 4- 1/8″ D with custom sizes available
      • Glazing Thickness: 1/4″ to 2- 1/4″
      • Applications – Back-Glaze system to protect specific area of a building without affecting exterior architectural appearance
    Technical specification
    • Unique ref.windows-usaw-200
    • Product familyWindows
    • Product group200 Series
    • TypeObject (single object)
    • Date of publishing2022-02-22
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameProjected windows
    • UNSPSC code30171612
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29 15
    • OmniClass TitleImpact Resistant Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States