Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
vac/products/44e2a0de-764d-4cea-81da-d2f9f3af681c
Home
Categories
Construction
Site Construction
Lead Decontamination Trailer - 3 SAS Plomb
Unavailable in United States
VAC
Follow
Lead Decontamination Trailer - 3 SAS Plomb
Lead Decontamination Trailer
Download
Specification
Specification
Only available for French market. Please contact the manufacturer for more information.
Technical specification
Technical specification
Unique ref.
base-decontamination-plomb
Product family
Base vie autonome VAC
Product group
Base vie décontamination (3 et 5 sas)
Type
Object (single object)
Date of publishing
2020-09-15
Edition number
1
Height (mm)
3170
Width (mm)
2350
Depth (mm)
5550
Links
Links
Product url
https://vac-location.com/wp-content/uploads/2020/03/Fiche-B4EGO-3sas.pdf
Related
Related
Material main
Steel
Material secondary
Insulation
Designed in
France
Manufactured in
France
Weight Net (Kg)
1450
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Uniclass 2015 Code
TE_40_50
Uniclass 2015 Description
Service vehicles
CSI MasterFormat 2014 Code
41 63 23
CSI MasterFormat 2014 Title
Utility Vehicles
CSI UniFormat II Code
G
CSI UniFormat II Title
SITEWORK
Region availability
Europe
France
Similar products
Alimak
Scando 650 XL - Public Beta Test
4.5
(
6
)
Download
Rubi
LIGHTCHUTE Plastic Rubble Chute - Straight section
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
Skyjack SJ9241RT
Download
Manlift Group
JLG 4394RT
Download
Manlift Group
Genie GS3369
Download