Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
vac/products/b01043fe-80c5-43ca-bf08-1bd081b22e97
Home
Categories
Construction
Site Construction
Construction Toilet Hire L
Unavailable in United States
VAC
Follow
Construction Toilet Hire L
4.2
(5 reviews)
Download
Technical specification
Technical specification
Unique ref.
cabine-sanitaire-autonome-l
Product family
Base vie autonome VAC
Product group
Cabine sanitaire autonome
Type
Object (single object)
Date of publishing
2020-09-17
Edition number
1
Height (mm)
2310
Width (mm)
1120
Depth (mm)
1220
Related
Related
Material main
Steel
Material secondary
Insulation
Designed in
France
Manufactured in
France
Weight Net (Kg)
73
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Region availability
Europe
France
Similar products
Alimak
Scando 650 XL - Public Beta Test
4.5
(
6
)
Download
Rubi
LIGHTCHUTE Plastic Rubble Chute - Straight section
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
Skyjack SJ9241RT
Download
Manlift Group
JLG 4394RT
Download
Manlift Group
Genie GS3369
Download