Publish your products
Wall Hanged Changing Table unfolded

Wall Hanged Changing Table unfolded

Nokian Vaneritarvike manufactures safe, sustainable and innovative furniture for kindergarten. Their collection includes durable materials and high quality joinery ensures a competitive solution for wide range of customers and designers. Over the years the furniture collection has formed an uni!ed product family. The range includes cabinet beds, boxes, coat racks and wall-mounted tables. From the very beginning the design intention has been safety, security considerations and valuable feedback from the nursing staff. This has helped Vaneritarvike to develop functional and ergonomic furnishing solutions for day-care centers.
Technical specification
  • Unique ref.7508
  • Product familyKindergarten Furniture
  • Product groupChanging table
  • TypeObject (single object)
  • Date of publishing2013-04-02
  • Edition number2
  • Height (mm)760
  • Width (mm)705
  • Depth (mm)740
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategorySanitary - Other
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Finland