Publish your products
Axion LCD Replacement
Axion LCD Replacement

    Axion LCD Replacement

    Rental Panels

    The Axion LCD Replacement by Vanguard is a purpose-built replacement for existing LCD videowalls.

    Featuring three panel sizes at 43”, 55”, and 65” diagonal, Axion LCD Replacement series is likely to be a perfect swap-out solution to get rid of the heavy grid and drifting uniformity which plague LCD technology.

    Axion LCD Replacement series panels support VESA mounting so the new technology can directly replace LCD monitors on the same VESA mounts. Integrate the controller to one of the panels to use existing video cabling too! 


    dvLED Direct View

    Specification
    • CategorySpecification
      Series NameAxion LCD Replacement 55″ (LM)
      Panel Aspect Ratio16:09
      Dimensions (W x H x D)1212 mm x 681.75 mm x 40 mm (47.7 in x 26.8 in x 1.6 in)
      Panel Weight15 kg (33.1 lbs)
      Modules Per Panel8
      Viewing Angle (H/V)160° / 160°
      LED Lifetime100,000 hours
      Contrast Ratio6,000:1
      Maximum BrightnessUp to 600 nits
      Power Consumption (Panel)331–496W max / 116–174W average
      Power Consumption (sq. m)400–600W max / 140–210W average
      Max Amps Per Cascade10
      Operating Voltage100–240V AC, 50/60 Hz
      Operating Temperature-10°C to +40°C
      Heat Output1,129–1,694 BTU/hr (depending on pitch/panel size)
      Humidity10%–80%, non-condensing
      IP RatingIP41
      Frame MaterialDie-cast Aluminum
      Hanging / StackingNo hanging, max 30 stacking
      Bonding WireCopper (Anode)
      DriversICN 2153
      Scan Rate1/45, 1/54, 1/60 (depending on pitch)
      Processing Depth14-bit default (10–16 range)
      Refresh Rate3840 Hz default
      Frame Rate60 Hz default (50, 60 options)
      Rear Bolt ThreadingM8
      Power ConnectorsC13/C14
      Data ConnectorsRJ45
      Service AccessFront
      Color Temperature7,500K default (2,000–12,000 range)
      Color GamutΝΙΑ (Not Indicated Accurately)
      Warranty3-year standard (up to 5 years available)
      CertificationsEMC-A, CCC, FCC, ETL, LVD, CE, RoHS, CB
      Devices SupporteddvLED Direct View
    Technical specification
    • Unique ref.axion-la-16x9-panels
    • Product familyFixed Indoor LED Displays
    • Product groupFine Pitch LED Wall Display
    • TypeObject (single object)
    • Date of publishing2025-11-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs