Publish your products
Axion Pro - 16x9 Panels - LED Video Displays
Axion Pro - 16x9 Panels - LED Video Displays
Axion Pro - 16x9 Panels - LED Video Displays
Axion Pro - 16x9 Panels - LED Video Displays
Axion Pro - 16x9 Panels - LED Video Displays
Axion Pro - 16x9 Panels - LED Video Displays
Axion Pro - 16x9 Panels - LED Video Displays
Axion Pro - 16x9 Panels - LED Video Displays
Axion Pro - 16x9 Panels - LED Video Displays
Axion Pro - 16x9 Panels - LED Video Displays

    Axion Pro - 16x9 Panels - LED Video Displays

    16:9 Panels

    The Axion PRO Series cabinets have a native aspect ratio of 16:9. When 16:9 cabinets are arrayed with equal cabinet height & width (i.e. 10×10 or 8×8), the entire display will retain a 16:9 viewing aspect ratio. Axion is available in pixel pitches of P0.94, P1.25, P1.56, P1.875, and P2.5.

    Axion is fully front-serviceable. There are no external jumpers on the rear, making this cabinet ideal for wall mounting. Axion cabinets are designed for wall mounting and can be recessed into a wall. At only 2.28” deep, the Axion cabinet can be wall mounted to meet ADA requirements. Pre-threaded mounting locations make installation simple. Magnetic LED modules make module replacement quick & easy.

    Additional Features

    • IC drivers allow for a customizable refresh & scan rates.
    • Receiving cards allow for custom gray levels from 14-18 bits.
    • Redundant power & data are available.
    • No internal ribbon cables. There is a single cable-less PCB connection for data & power.
    • 90 Degree angle cabinets are an available option.
    • Seam brightness compensation is a standard feature.
    • High gray scale & refresh rates.
    • Resin-encapsulated LED modules are available for increased durability.
    • Half-size cabinets are available.
    • Smart module data retention.
    • Superb color & brightness uniformity.
    • DC-DC Remote Power Supply available.
    • Low latency available- Reduction from 4 frames to .5 frames.
    • Contrast Ratio: 3000:1
    • dvLED Direct View
    Specification
    • ParameterValue
      Series NameAxion (AX)
      Maximum Brightness (nits)Up to 1,200
      WidthUp to 600 mm (23.6 in)
      Height337.5 mm (13.3 in)
      Depth58 mm (2.3 in)
      Panel Aspect Ratio16:9, 8:9
      Panel WeightUp to 7.7 kg (17 lbs)
      Modules per PanelUp to 4 per panel
      Bonding WireCopper
      Power CommonAnode
      Watts per Panel55–138W max (19–48W average)
      Watts per Sq. Meter540–680W max (189–238W average)
      Max Amps per Cascade10
      Operating Voltage100–240V AC, 50/60 Hz
      Operating Temperature-10°C to +40°C
      Maximum Heat187–471 BTU/hr (depending on pitch and panel size)
      Humidity10% – 80%, Non-condensing
      IP RatingIP41
      Frame MaterialDie-cast Aluminium
      Hanging and Stacking15 hanging max / 30 stacking max
      Rear Bolt ThreadingM8
      Power ConnectorsC13/C14
      Data ConnectorsRJ45
      Service AccessFront
      Warranty3 years (up to 5 available)
      Viewing Angle (Horizontal)160°
      Viewing Angle (Vertical)160°
      LED Lifetime (hrs)1,00,000
      ContrastUp to 6,000:1
      DriversICN 1069, ICN 2153 (depending on pitch)
      Scan Rate1/15, 1/27, 1/30, 1/60 (depending on pitch)
      Processing Depth (bits)14 default (range: 10–16)
      Refresh Rate (Hz)3,840 default (range: 3,840)
      Frame Rate (Hz)60 default (50, 60 options)
      Color Temperature (K)7,500 default (range: 2,000–12,000)
      Color GamutN/A
      CertificationsEMC-B, CCC, FCC, ETL, LVD, CE, RoHS, CB, PSE

      Device Supported

      dvLED Direct View
    Technical specification
    • Unique ref.axion-pro-16x9-panels
    • Product familyFixed Indoor LED Displays
    • Product groupFine Pitch LED Wall Display
    • TypeObject (single object)
    • Date of publishing2025-11-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs