Publish your products
Base cabinet for sink with retracted 460 bottom and disposal drawer Ängsö 600mm

Base cabinet for sink with retracted 460 bottom and disposal drawer Ängsö 600mm

Base cabinet for sink with retracted 460 bottom and disposal drawer Ängsö 600mm

Specification
  • 107960N Base cabinet for sink with retracted 460 bottom and disposal drawer Ängsö 600mm

Technical specification
  • Unique ref.Base-cabinet-for-sink-with-retracted-460-bottom-and-disposal-drawer-angso-600mm
  • Product familyVedum
  • Product groupBase Cabinet
  • TypeObject (single object)
  • Date of publishing2022-01-04
  • Edition number1
  • Height (mm)720
  • Width (mm)600
  • Depth (mm)580
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework

Region availability

Europe
Norway
Sweden