Publish your products
Mezzo Frame bathroom cabinet with washbasin 530 drawers, single finish
Mezzo Frame bathroom cabinet with washbasin 530 drawers, single finish

    Mezzo Frame bathroom cabinet with washbasin 530 drawers, single finish

    Mezzo Frame 530, bathroom cabinet with washbasin and two drawers.

    Specification
    • 66011020 66011020P 66011020PU 66011020U 660119299 660119299P 660119299PU 660119299U Mezzo Frame 530, bathroom cabinet with washbasin and two drawers.

    Technical specification
    • Unique ref.Mezzo-Frame-bathroom-cabinet-with-washbasin-530-drawers-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)608
    • Width (mm)530
    • Depth (mm)405
    Related
    • Material mainChipboard
    • Material secondaryPorcelain
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden