Publish your products
Mirror Cabinet Grann 600, single finish

Mirror Cabinet Grann 600, single finish

Mirror Cabinet Grann 600mm with one double-sided mirror door and two movable glass shelves. The mirror is wider and higher than the cabinet.

Specification
  • 52651001 52651002 52651901 52651902 Mirror Cabinet Grann 600mm with one double-sided mirror door and two movable glass shelves. The mirror is wider and higher than the cabinet.

Technical specification
  • Unique ref.Mirror-Cabinet-Grann-600-single-finish
  • Product familyVedum
  • Product groupMirror Cabinet
  • TypeObject (single object)
  • Date of publishing2023-01-16
  • Edition number1
  • Height (mm)800
  • Width (mm)600
  • Depth (mm)110
Related
  • Material mainMirror Glass
  • Material secondaryChipboard
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurniture
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units

Region availability

Europe
Norway
Sweden

Similar products